IESNA:LM-63-2002
[TEST]P948755
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-950-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12041
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1319.1 1440.8 1573.1 1713.6 1835.3 1937.2 2014.4 2059.6 2067 2044.8
2021.8 2020.2 2034.2 2064.6 2136.1 2314.4 2757.4 3422.3 4014.9 4470.2
4820.3 5150.7 5449.1 5729.3 5917.5 5646.3 4570.5 3197.1 2210.9 1486.8
627.1 198.9 94.5 41.1 13.2 0 0
1319.1 1443.2 1582.9 1718.6 1841 1942.9 2025.1 2070.3 2076.9 2057.2
2031.7 2030.9 2041.5 2072.8 2145.9 2285.6 2667 3315.5 3976.3 4448
4812.1 5178.7 5458.9 5733.4 5936.4 5761.4 4765.3 3402.6 2316.9 1541.8
667.4 216.2 110.1 48.5 17.3 0 0
1319.1 1441.6 1577.2 1707.9 1824.6 1921.6 1996.3 2043.2 2048.1 2030.9
2012 2008.7 2020.2 2051.4 2121.3 2252 2561.8 3146.2 3803.7 4314.9
4692.9 5090.7 5468 5814 6106.6 6190.4 5519.7 4295.1 2897.9 1882.1
871.2 343.5 193.1 106.8 49.3 16.4 0
1319.1 1431.7 1557.5 1682.4 1787.6 1877.2 1948.7 1985.7 1998 1990.6
1976.6 1975 1984.8 1999.6 2040.7 2123.7 2265.1 2590.6 3146.2 3783.9
4351 4877.9 5415.4 5921.6 6405.7 6783.8 7039.4 7059.9 6617.8 5250.2
2950.5 1056.1 424.1 226.8 104.4 23.8 0
1319.1 1415.3 1526.2 1640.5 1739.9 1824.6 1892 1937.2 1957.7 1962.6
1961.8 1966.8 1980.7 1993.9 2020.2 2080.2 2185.4 2344 2640.7 3142
3797.1 4496.5 5200 5932.3 6536.4 7106.8 7666.5 8291.9 8779.3 8421
6662.2 3669.7 1444 646 272.9 27.9 0
1319.1 1406.2 1504 1602.7 1693.1 1776.1 1843.5 1896.1 1924.8 1945.4
1960.2 1984 2020.2 2048.9 2076.1 2118.8 2210 2356.3 2579.9 2853.6
3257.1 3785.6 4387.2 5033.2 5699.7 6438.6 7263.8 8232.8 9567.5 10360.6
9478.7 7124.9 3875.2 1382.4 343.5 19.7 0
1319.1 1401.3 1497.5 1596.9 1684.9 1767.9 1839.4 1891.1 1922.4 1942.1
1962.6 1986.5 2021 2051.4 2083.5 2131.1 2219.9 2363.7 2588.9 2879
3266.2 3783.9 4371.6 5004.4 5684.1 6431.2 7274.5 8294.4 9565.9 10312.9
9349.7 6988.4 3856.3 1410.3 339.4 22.2 0
1319.1 1384.9 1463.8 1550.1 1633.1 1713.6 1785.9 1846.8 1890.3 1924
1959.4 2002.1 2048.9 2088.4 2127 2182.1 2270.9 2408.1 2611.9 2889.7
3243.1 3675.4 4194.1 4791.6 5467.1 6227.4 7057.5 7954.2 9055.5 9897.1
8746.4 5462.2 2478 843.2 200.5 17.3 0
1319.1 1374.2 1433.4 1501.6 1575.5 1650.3 1724.3 1789.2 1848.4 1900.2
1954.4 2006.2 2055.5 2099.1 2148.4 2219.9 2322.6 2481.3 2719.6 3045.1
3475.7 3989.4 4585.3 5236.2 5898.6 6595.6 7311.4 8071.7 8827.8 9082.6
8070 5408.8 2326.7 697.8 281.1 78.1 0
1319.1 1355.3 1398 1447.3 1509 1576.4 1642.1 1710.3 1772.8 1836.1
1900.2 1958.5 2007.9 2060.5 2116.3 2182.9 2286.5 2452.5 2708.9 3082.9
3569.4 4130.8 4731.6 5340.6 5947.1 6556.1 7183.2 7784 8057.7 7535.8
5934 2976.8 803.8 304.9 166 46 0
1319.1 1335.6 1356.9 1391.4 1437.5 1487.6 1547.6 1606 1669.2 1728.4
1797.5 1864 1929.8 1998.8 2070.3 2155.8 2273.3 2455.8 2730.3 3140.4
3678.7 4317.3 4933.7 5464.7 5924.1 6358.9 6712.3 6796.1 6368.7 5203.3
3246.4 1186.8 238.3 73.1 25.5 9 0
1319.1 1325.7 1334.7 1361 1398.8 1440.8 1490.9 1542.7 1598.6 1658.6
1722.7 1788.4 1860.7 1934.7 2016.9 2115.5 2244.6 2434.4 2700.7 3065.6
3554.6 4121.7 4642 4965.8 5114.6 5141.7 5031.5 4683.1 4044.5 3101
1825.4 621.3 141.4 40.3 11.5 4.9 0
1319.1 1312.5 1313.4 1327.3 1352.8 1384 1421.9 1462.1 1502.4 1540.2
1582.1 1620.7 1666 1709.5 1757.2 1814.7 1899.4 2032.5 2242.9 2549.5
2943.2 3342.6 3617.9 3656.5 3436.3 3027 2441.8 1714.4 977.2 447.1
191.5 72.3 27.1 10.7 4.9 0.8 0
1319.1 1289.5 1272.3 1262.4 1254.2 1239.4 1213.9 1173.6 1120.2 1056.9
984.6 908.2 831.7 763.5 710.9 672.3 644.4 633.7 688.7 816.1
957.5 1073.4 1066.8 879.4 616.4 410.9 284.4 198.1 132.3 82.2
51.8 32.9 16.4 6.6 1.6 0 0
1319.1 1268.2 1228.7 1179.4 1108.7 1020.8 917.2 801.3 678.1 557.2
469.3 423.3 413.4 417.5 431.5 443.8 453.7 454.5 443.8 421.6
397 372.3 346 317.2 279.4 232.6 181.6 130.7 97.8 71.5
46 27.1 10.7 4.1 1.6 0 0
1319.1 1249.3 1178.6 1084.1 954.2 812 663.3 531.8 456.1 430.7
417.5 406 397 387.9 383 379.7 375.6 366.6 346.8 318.1
289.3 260.5 232.6 200.5 168.5 140.5 120 101.9 80.5 55.1
27.9 14 6.6 2.5 0 0 0
1319.1 1230.4 1130.9 979.7 812 641.9 507.9 457 442.2 429.8
417.5 405.2 392.9 380.5 362.4 341.9 318.1 290.1 259.7 230.1
202.2 177.5 157.8 142.2 127.4 113.4 98.6 78.1 53.4 36.2
23.8 13.2 5.8 2.5 0 0 0
1319.1 1218.8 1083.2 906.5 707.6 540 471.8 457.8 444.6 430.7
419.2 405.2 390.4 372.3 349.3 320.5 289.3 257.2 223.6 190.7
163.6 146.3 134 122.5 110.1 97.8 83.8 66.6 52.6 41.9
30.4 19.7 6.6 0.8 0 0 0
1319.1 1202.4 1037.2 827.6 622.2 500.5 473.4 460.3 447.1 433.1
420.8 407.7 392 370.7 341.9 311.5 274.5 237.5 197.3 168.5
149.6 138.1 129 119.2 108.5 95.3 78.9 64.9 54.2 42.7
31.2 19.7 5.8 0 0 0 0
1319.1 1200.8 1022.4 797.2 589.3 495.6 478.3 464.4 450.4 437.2
424.1 409.3 393.7 370.7 342.7 305.7 263.8 221.9 187.4 161.1
144.7 134 124.1 113.4 101.1 85.5 68.2 56.7 46 35.3
23.8 13.2 3.3 0 0 0 0
1319.1 1200.8 1011.7 780.8 575.3 495.6 481.6 467.6 452 437.2
424.1 410.1 394.5 374 347.7 311.5 267.1 222.7 184.9 157
140.5 130.7 120.8 109.3 95.3 75.6 58.4 48.5 39.5 29.6
18.9 7.4 0.8 0 0 0 0
1319.1 1204.9 1016.7 783.3 575.3 495.6 481.6 467.6 452.9 438.9
424.9 410.9 396.1 376.4 350.1 309.8 265.5 219.4 181.6 154.5
139.7 129.9 119.2 108.5 93.7 70.7 55.1 46 36.2 26.3
16.4 5.8 0 0 0 0 0
